Technical data

OBK55.007

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 28 mm
    Internal diameter 2 84 mm
    Height 118 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 375 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 7701209990
    RENAULT 7701209990
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Duster Duster 03/2010 => 11/2013 FRONT Left / Right
    DACIA Duster Duster Phase 2 10/2013 => 12/2017 FRONT Left / Right
    DACIA Duster Duster II 11/2017 => FRONT Left / Right
    RENAULT Clio Clio IV 10/2012 => 10/2016 FRONT Left / Right
    RENAULT Clio Clio IV FL 07/2016 => FRONT Left / Right
    RENAULT Espace Espace V 03/2015 => FRONT Left / Right
    RENAULT Espace Espace V Phase 2 11/2019 => FRONT
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Right
    Left / Right
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Right
    Left / Right
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016 FRONT Right
    Left / Right
    RENAULT Mégane Mégane IV 11/2015 => FRONT Left / Right
    RENAULT Scenic Scenic III 04/2009 => 01/2012 FRONT Right
    Left / Right
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016 FRONT Right
    Left / Right
    RENAULT Scenic Scenic IV 09/2016 => FRONT Left
    Left / Right
    RENAULT Duster Duster 03/2010 => 06/2015 FRONT Left / Right
    RENAULT Duster Duster Phase 2 06/2015 => FRONT Left / Right
    RENAULT Talisman Talisman (XFD) 11/2015 => FRONT Left / Right

Last product search