Technical data

OBK55.009

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 26 mm
    Internal diameter 2 80 mm
    Height 114 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Weight 345 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 392419538R | 7701209251
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left / Right
    RENAULT Clio Clio IV 10/2012 => 10/2016 FRONT Left / Right
    RENAULT Clio Clio IV FL 07/2016 => FRONT Left / Right
    RENAULT Clio Clio V 06/2019 => FRONT Left / Right
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 FRONT Left / Right
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 FRONT Left / Right
    RENAULT Kangoo Kangoo II FL 04/2013 => FRONT Left / Right
    RENAULT Laguna Laguna III 10/2007 => 11/2010 FRONT Left / Right
    RENAULT Laguna Laguna III Phase 2 11/2010 => 12/2015 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Left
    Left / Right
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Left
    Left / Right
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016 FRONT Left / Right
    Left
    RENAULT Mégane Mégane IV 11/2015 => FRONT Left / Right
    RENAULT Scenic Scenic III 04/2009 => 01/2012 FRONT Left / Right
    Left
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016 FRONT Left / Right
    Left
    RENAULT Scenic Scenic IV 09/2016 => FRONT Right
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015 FRONT Left / Right
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015 FRONT Left / Right
    RENAULT Duster Duster 03/2010 => 06/2015 FRONT Left / Right
    RENAULT Captur Captur 04/2013 => 05/2017 FRONT Left / Right
    RENAULT Captur Captur phase 2 05/2017 => 09/2019 FRONT Left / Right
    RENAULT Zoé Zoé 01/2013 => 09/2019 FRONT Left / Right

Last product search