Technical data

OBK55.011

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 80 mm
    Height 102 mm
    m.nsynchro.import.cartec.h_versio 6 Balls
    Bellows material : plastic
    Weight 317 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 6001550547 | 7701209242
    LADA 6001550547 | 7701209242
    RENAULT 6001550547 | 7701209242 | 7701209354
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Logan Logan 09/2004 => 11/2012 FRONT Left / Right
    DACIA Sandero Sandero 06/2008 => 10/2012 FRONT Left / Right
    DACIA Sandero Sandero 2 10/2012 => 12/2016 FRONT Left / Right
    DACIA Sandero Sandero 2 Phase 2 10/2016 => FRONT Left / Right
    LADA Largus Largus 03/2012 => FRONT Left / Right
    RENAULT Clio Clio II 03/1998 => 03/2001 FRONT Left
    Left / Right
    RENAULT Clio Clio II FL 04/2001 => 05/2009 FRONT Left / Right
    Left
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left / Right
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012 FRONT Left / Right
    Left
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003 FRONT Left / Right
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 FRONT Left / Right
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 FRONT Left / Right
    RENAULT Kangoo Kangoo II FL 04/2013 => FRONT Left / Right
    RENAULT Mégane Mégane II 09/2002 => 07/2009 FRONT Left / Right
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008 FRONT Left / Right
    RENAULT Thalia Thalia FL 10/2008 => 12/2013 FRONT Left / Right
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 FRONT Right
    Left / Right
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 FRONT Right
    Left / Right
    RENAULT Scenic Scenic II 05/2003 => 11/2009 FRONT Left / Right
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Left / Right
    Left
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Right
    Left / Right
    Left
    RENAULT Fluence/Mégane Génération Fluence FL 01/2013 => 09/2015 FRONT Left / Right
    RENAULT Fluence/Mégane Génération Fluence/Megane Generation 11/2009 => 09/2015 FRONT Left / Right
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013 FRONT Left / Right
    RENAULT Wind Wind 07/2010 => 01/2014 FRONT Left / Right
    RENAULT Logan Logan 09/2004 => 11/2012 FRONT Left / Right
    Left

Last product search