Technical data

OBK55.014

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 24 mm
    Internal diameter 2 73 mm
    Height 102 mm
    Bellows material : plastic
    Weight 298 g

Last product search