Technical data

OBK55.014

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 24 mm
    Internal diameter 2 73 mm
    Height 102 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 298 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209465
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left / Right
    RENAULT Clio Clio IV 10/2012 => 10/2016 FRONT Left / Right
    RENAULT Clio Clio Collection 10/2012 => 12/2014 FRONT Left / Right
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 FRONT Left / Right
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 FRONT Left / Right
    RENAULT Kangoo Kangoo II FL 04/2013 => FRONT Left / Right
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 FRONT Left / Right
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 FRONT Left / Right
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Left / Right
    Left
    Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Left / Right
    Right
    Left

Last product search