Technical data

OBK55.016

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 24 mm
    Internal diameter 2 73 mm
    Height 102 mm
    Bellows material : plastic
    Weight 303 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 392410919R
    RENAULT 392410919R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Logan Logan 2 01/2013 => 01/2017 FRONT Right
    Left
    DACIA Sandero Sandero 2 10/2012 => 12/2016 FRONT Right
    Left
    RENAULT Clio Clio IV 10/2012 => 10/2016 FRONT Right
    Left
    RENAULT Duster Duster Phase 2 06/2015 => FRONT Right

Last product search