Technical data

OBK55.018

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 26 mm
    Internal diameter 2 84 mm
    Height 115 mm
    m.nsynchro.import.cartec.h_versio 6 Balls
    Bellows material : plastic
    Weight 419 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209244 | 7701210042
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Right
    Left
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Right
    Left
    Left / Right
    RENAULT Clio Clio IV 10/2012 => 10/2016 FRONT Left / Right
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 FRONT Left / Right
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 FRONT Left / Right
    RENAULT Kangoo Kangoo II FL 04/2013 => FRONT Left / Right
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 FRONT Left
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 FRONT Left
    RENAULT Laguna Laguna III 10/2007 => 11/2010 FRONT Left / Right
    RENAULT Mégane Mégane II 09/2002 => 07/2009 FRONT Left / Right
    RENAULT Scenic Scenic II 05/2003 => 11/2009 FRONT Left / Right
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Right
    Left
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Left
    Right

Last product search