Technical data

OBK55.019

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 30 mm
    Internal diameter 2 100 mm
    Height 125 mm
    m.nsynchro.import.cartec.h_versio 6 Balls
    Bellows material : plastic
    Weight 445 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209248
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace IV 09/2002 => 02/2006 FRONT Left / Right
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010 FRONT Left / Right
    RENAULT Espace Espace IV Phase 3 09/2010 => 07/2012 FRONT Left / Right
    RENAULT Espace Espace IV Phase 4 07/2012 => 11/2014 FRONT Left / Right
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 FRONT Left

Last product search