Technical data

OBK55.020

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 24 mm
    Internal diameter 2 77 mm
    Height 96 mm
    Bellows material : plastic
    Weight 330 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209240
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio III 09/2005 => 04/2009 FRONT Left
    RENAULT Clio Clio III FL 04/2009 => 12/2012 FRONT Left
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 FRONT Right
    Left
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 FRONT Right
    Left
    RENAULT Modus Modus 09/2004 => 12/2007 FRONT Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 FRONT Left

Last product search