Technical data

OBK55.024

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 72 mm
    Height 109 mm
    m.nsynchro.import.cartec.h_versio 6 Balls
    Bellows material : plastic
    Weight 310 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209238
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Clio Clio II 01/1998 => 03/2001 FRONT Left / Right
    RENAULT Clio Clio II FL 04/2001 => 05/2009 FRONT Left / Right
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012 FRONT Left / Right
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003 FRONT Left / Right
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003 FRONT Left / Right
    Left
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 FRONT Left / Right
    Left
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008 FRONT Left / Right
    RENAULT Thalia Thalia FL 10/2008 => 12/2013 FRONT Left / Right
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013 FRONT Left / Right

Last product search