Technical data

OBK66.003

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 23 mm
    Internal diameter 2 69 mm
    Height 100 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 365 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3293G6
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C3 C3 II 11/2005 => 01/2011 FRONT Left / Right
    CITROEN C3 C3 (A51) 10/2009 => 09/2016 FRONT Left / Right
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014 FRONT Left / Right
    CITROEN DS3 DS3 (A55) FL 05/2014 => 01/2016 FRONT Left / Right

Last product search