Technical data

OBK77.007

Wheel side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour Transmission NTN
    Internal diameter n°1 21 mm
    Internal diameter 2 67 mm
    Height 91 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Bellows material : plastic
    Weight 369 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    SUZUKI 4411879JA0
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    SUZUKI SX4 SX4 (JPN) 03/2006 => 06/2009 rear Left / Right
    SUZUKI SX4 SX4 FL (JPN) 07/2009 => 03/2014 rear
    SUZUKI SX4 SX4 (HUN) 03/2006 => 06/2009 rear Left / Right
    SUZUKI SX4 SX4 FL (HUN) 04/2009 => 09/2014 rear Left / Right

Last product search