Technical data

OJK50.001

Wheel side joint kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    External or internal thread definition M24x1,5 mm
    Seal diameter 57 mm
    Outboard joint diameter 84 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Length 1 71 mm
    Length 2 129 mm
    Teeth of wheel side splines 28
    Number of internal gears on wheel side 33
    Weight 2315 g

Last product search