Technical data

OJK55.003

Wheel side joint kit

  • Visual(s)

  • Main features

    Main features
    For Transmission NTN Pour transmission NTN
    External or internal thread definition M22x1,5 mm
    Seal diameter 60 mm
    Outboard joint diameter 90 mm
    Length 1 96 mm
    Length 2 161 mm
    Teeth of wheel side splines 29
    Number of internal gears on wheel side 36
    Weight 2665 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT SAS SNRRENAKJR005
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace V 03/2015 => FRONT Right
    Left

Last product search