Technical data

OJK55.003

Wheel side joint kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    External or internal thread definition M22x1,5 mm
    Seal diameter 60 mm
    Outboard joint diameter 90 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Length 1 96 mm
    Length 2 161 mm
    Teeth of wheel side splines 29
    Number of internal gears on wheel side 36
    Weight 2665 g

Last product search