Technical data

OJK55.012

Wheel side joint kit

  • Visual(s)

  • Main features

    Main features
    For Transmission NTN Pour transmission NTN
    External or internal thread definition M20x1,5 mm
    Seal diameter 53 mm
    Outboard joint diameter 84 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Length 1 89 mm
    Length 2 148 mm
    Teeth of wheel side splines 25
    Number of internal gears on wheel side 33
    Weight 2398 g

Last product search