Technical data

OJK55.015

Wheel side joint kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    External or internal thread definition M20x1,5 mm
    Seal diameter 49 mm
    Outboard joint diameter 76 mm
    m.nsynchro.import.cartec.h_versio 8 Balls
    Length 1 86 mm
    Length 2 140 mm
    Teeth of wheel side splines 23
    Number of internal gears on wheel side 30
    Weight 1838 g

Last product search