Technical data

OJK55.017

Wheel side joint kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    External or internal thread definition M20x1,5 mm
    Seal diameter 57 mm
    Outboard joint diameter 87 mm
    m.nsynchro.import.cartec.h_versio 6 Balls
    Length 1 86 mm
    Length 2 148 mm
    Teeth of wheel side splines 23
    Number of internal gears on wheel side 32
    Weight 2580 g

Last product search