Technical data

OJK55.018

Wheel side joint kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN Pour transmission NTN
    External or internal thread definition M22x1,5 mm
    Seal diameter 57 mm
    Outboard joint diameter 103 mm
    m.nsynchro.import.cartec.h_versio 6 Balls
    Length 1 90 mm
    Length 2 163 mm
    Teeth of wheel side splines 27
    Number of internal gears on wheel side 37
    Weight 3740 g

Last product search