Technical data

OJK55.046

Wheel side joint kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Wheel Side
    For Transmission NTN
    External or internal thread definition M20x1,5 mm
    Seal diameter 53 mm
    Outboard joint diameter 81 mm
    Length 1 88 mm
    Length 2 145 mm
    Teeth of wheel side splines 25
    Number of internal gears on wheel side 32
    Weight 2217 g

Last product search