Technical data

R140.00

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Weight 850 g
    Bearing type AB
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Estafette Estafette 07/1959 => rear Left / Right
    TOYOTA 4-Runner 4 Runner (130) 08/1989 => 11/1995 rear Left / Right
    TOYOTA 4-Runner 4 Runner (180) 11/1995 => 08/2002 rear Left / Right
    TOYOTA 4-Runner 4 Runner (60) 03/1984 => 12/1989 rear Left / Right
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989 rear Left / Right
    TOYOTA Hiace Hiace LH/RZH 100 08/1989 => 07/1995 rear Left / Right
    TOYOTA Hilux Hilux RN YN LN 5 & 6 08/1983 => 07/1998 rear Left / Right
    TOYOTA Hilux Hilux RN LN 3 & 4 08/1978 => 03/1984 rear Left / Right
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997 rear Left / Right
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 => rear Left / Right
    VOLKSWAGEN Taro Taro 02/1989 => 03/1997 rear Left / Right

Last product search