Technical data

R140.00

Wheel bearing kit

  • Visual(s)

  • Main features

    Main features
    Weight 850 g
    Bearing type AB
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7703090203 | 7703090269
    TOYOTA 90363-40020
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Estafette Estafette 07/1959 => REAR Left / Right
    RENAULT Fuego Fuego 09/1979 =>
    RENAULT R12 R12 09/1969 =>
    RENAULT R15 R15 09/1971 =>
    RENAULT R16 R16 05/1965 =>
    RENAULT R17 R17 07/1971 =>
    RENAULT R18 R18 09/1977 =>
    RENAULT R20 R20 12/1975 =>
    RENAULT R30 R30 03/1975 =>
    RENAULT R4 R4 07/1961 => input/primary shaft
    Front differential
    Opposite engine side
    Left
    RENAULT R5 R5 01/1972 => 06/1985
    RENAULT R6 R6 10/1968 => input/primary shaft
    Front differential
    Opposite engine side
    Left
    RENAULT Rodeo Rodeo => 0 0 input/primary shaft
    Front differential
    Opposite engine side
    Left
    TOYOTA 4-Runner 4 Runner (130) 08/1989 => 11/1995 REAR Left / Right
    TOYOTA 4-Runner 4 Runner (180) 11/1995 => 08/2002 REAR Left / Right
    TOYOTA 4-Runner 4 Runner (60) 03/1984 => 12/1989 REAR Left / Right
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989 REAR Left / Right
    TOYOTA Hiace Hiace LH/RZH 100 08/1989 => 07/1995 REAR Left / Right
    TOYOTA Hilux Hilux RN YN LN 5 & 6 08/1983 => 07/1998 REAR Left / Right
    TOYOTA Hilux Hilux RN LN 3 & 4 08/1978 => 03/1984 REAR Left / Right
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997 REAR Left / Right
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 => REAR Left / Right
    VOLKSWAGEN Taro Taro 02/1989 => 03/1997 REAR Left / Right

Last product search