Technical data

R140.06

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Tightening torque 1 360 N.m
    External diameter 1 84 mm
    Internal diameter n°1 49 mm
    Width 1 48 mm
    Weight 1200 g
    Bearing type FC
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 4403023 | 9111023
    R.V.I. 7701206740
    RENAULT 7701206740
    VAUXHALL 9111023
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Interstar Interstar I (X70) 09/2002 => 11/2003 FRONT Left / Right
    NISSAN Interstar Interstar II (X70) 11/2003 => 09/2006 FRONT Left / Right
    NISSAN Interstar Interstar II FL (X70) 09/2006 => 12/2011 FRONT Left / Right
    OPEL Movano Movano A 10/1998 => 09/2003 FRONT Left / Right
    OPEL Movano Movano A FL 10/2003 => 10/2006 FRONT Left / Right
    OPEL Movano Movano A FL 2 10/2006 => 10/2010 FRONT Left / Right
    RENAULT Master Master II 09/1997 => 09/2003 FRONT Left / Right
    RENAULT Master Master II phase 2 10/2003 => 05/2006 FRONT Left / Right
    RENAULT Master Master II phase 2 FL 06/2006 => 01/2011 FRONT Left / Right
    R.V.I. Mascott Mascott 07/1999 => 12/2010 FRONT Left / Right
    VAUXHALL Movano Movano A 10/1998 => 09/2003 FRONT Left / Right
    VAUXHALL Movano Movano A FL 10/2003 => 10/2006 FRONT Left / Right
    VAUXHALL Movano Movano A FL 2 10/2006 => 10/2010 FRONT Left / Right

Last product search