Technical data

R140.17

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Tightening torque 1 450 N.m
    External diameter 1 84 mm
    Internal diameter n°1 49 mm
    Width 1 48 mm
    Weight 1190 g
    Bearing type FC
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 71753809
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Jumper Jumper II 01/2002 => 06/2006 FRONT Left / Right
    CITROEN Jumper Jumper I 02/1994 => 12/2001 FRONT Left / Right
    CITROEN Relay Relay II 01/2002 => 06/2006 FRONT Left / Right
    CITROEN Relay Relay I 02/1994 => 12/2001 FRONT Left / Right
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 FRONT Left / Right
    FIAT Ducato Ducato (243-244-245-247) 01/2002 => 06/2006 FRONT Left / Right
    FIAT Ducato Ducato (RUS) (243-244-245) 01/2008 => 12/2011 FRONT Left / Right
    PEUGEOT Boxer Boxer II 01/2002 => 06/2006 FRONT Left / Right
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001 FRONT Left / Right

Last product search