Technical data

R140.26

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65,09 mm
    Internal diameter n°1 34,925 mm
    Width 1 18,29 mm
    Weight 480 g
    Bearing type EC
  • OE equivalents

    OE equivalents
    Brand OE reference
    TOYOTA 04421-35010 | 04421-35020
    VOLKSWAGEN J0442135020
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    TOYOTA Dyna Dyna 100 08/1985 => 08/2001 FRONT Left / Right
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989 FRONT Left / Right
    TOYOTA Hiace Hiace LH/RZH 100 08/1989 => 07/1995 FRONT Left / Right
    TOYOTA Hiace Hiace RCH/LXH 10-20 08/1995 => 11/2011 FRONT Left / Right
    TOYOTA Hiace Hiace RH/LH11 02/1977 => 03/1983 FRONT Left / Right
    TOYOTA Hilux Hilux RN YN LN 5 & 6 08/1983 => 07/1998 FRONT Left / Right
    TOYOTA Hilux Hilux RN LN 3 & 4 08/1978 => 03/1984 FRONT Left / Right
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997 FRONT Left / Right
    TOYOTA Hilux Hilux LN RZ 08/1997 => 08/2001 FRONT Right
    TOYOTA Hilux Hilux (KDN) 08/2001 => 08/2005 FRONT Left / Right
    VOLKSWAGEN Taro Taro 02/1989 => 03/1997 FRONT Left / Right

Last product search