Technical data

R140.28

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Weight 678 g
    Bearing type EC
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    HYUNDAI H1 H1 (G1) GEC4A09800 10/1997 => 05/2002 REAR Left / Right
    HYUNDAI H1 H1 (GA) EUR4A0PA02 07/2001 => 09/2006 REAR Left / Right
    HYUNDAI H1 H1 (A1) KEURPA104 09/2006 => 05/2007 REAR Left / Right
    HYUNDAI H1 H1 (TUR-EU) (A1T) TEURPA1T02 01/2007 => REAR Left / Right
    HYUNDAI H1 H1 (TUR) (A1T) THMTPA1T02 01/2007 => REAR Left / Right
    HYUNDAI H1 H1 (TUR) (GC) HMT4G0PA02 11/2002 => 12/2006 REAR Left / Right
    HYUNDAI H1 H1 (GC) EUR4G0PA02 11/2002 => 12/2006 REAR Left / Right
    HYUNDAI H100 H100 07/1993 => 03/2000 REAR Left / Right
    HYUNDAI H100 H100 02/2004 => REAR Left / Right
    HYUNDAI Plaza Plaza 01/1998 => 09/2004 REAR Left / Right
    HYUNDAI Satellite Satellite 01/1998 => 12/2007 REAR Left / Right
    HYUNDAI Starex Starex 01/1998 => 12/2007 REAR Left / Right

Last product search