Technical data

R140.34

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65,09 mm
    Internal diameter n°1 34,925 mm
    Width 1 18,29 mm
    Weight 475 g
    Bearing type EC
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 51750-4F000
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    HYUNDAI H1 H1 (G1) GEC4A09800 10/1997 => 05/2002 FRONT Left / Right
    HYUNDAI H1 H1 (GA) EUR4A0PA02 07/2001 => 09/2006 FRONT Left / Right
    HYUNDAI H1 H1 (A1) KEURPA104 09/2006 => 05/2007 FRONT Left / Right
    HYUNDAI H1 H1 (TUR) (GC) HMT4G0PA02 11/2002 => 12/2006 FRONT Left / Right
    HYUNDAI H1 H1 (GC) EUR4G0PA02 11/2002 => 12/2006 FRONT Left / Right
    HYUNDAI H100 H100 07/1993 => 03/2000 FRONT Left / Right
    HYUNDAI H100 H100 02/2004 => 09/2015 FRONT Left / Right
    HYUNDAI Jobs Jobs 10/1998 => 12/2003 FRONT Left / Right
    HYUNDAI Plaza Plaza 01/1998 => 09/2004 FRONT Left / Right
    HYUNDAI Satellite Satellite 01/1998 => 12/2007 FRONT Left / Right
    HYUNDAI Starex Starex 01/1998 => 12/2007 FRONT Left / Right
    MITSUBISHI L200 L200 (K1/2/3) 11/1986 => 03/2001 FRONT Left / Right
    MITSUBISHI L200 L200 (K6/7) 01/1996 => 12/2007 FRONT Left / Right
    MITSUBISHI L300 L300 (L030) 09/1979 => 05/1986 FRONT Left / Right
    MITSUBISHI L300 L300 (P0/1/3) 11/1986 => 05/2004 FRONT Left / Right
    MITSUBISHI L300 L300 (Truck) 01/1994 => 04/2000 FRONT Left / Right
    MITSUBISHI L400 L400 (PA/PB/PD) 12/1994 => 12/2001 FRONT Left / Right
    MITSUBISHI Space Gear Space Gear (PA/PD) 12/1994 => 11/1998 FRONT Left / Right

Last product search