Technical data

R140.38

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Tightening torque 1 420 N.m
    Weight 1630 g
    Bearing type FC
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Jumper Jumper II 01/2002 => 06/2006 FRONT Left / Right
    CITROEN Jumper Jumper I 02/1994 => 12/2001 FRONT Left / Right
    CITROEN Relay Relay II 01/2002 => 06/2006 FRONT Left / Right
    CITROEN Relay Relay I 02/1994 => 12/2001 FRONT Left / Right
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 FRONT Left / Right
    FIAT Ducato Ducato (243-244-245-247) 01/2002 => 06/2006 FRONT Left / Right
    PEUGEOT Boxer Boxer II 01/2002 => 06/2006 FRONT Left / Right
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001 FRONT Left / Right

Last product search