Technical data

R140.42

Wheel bearing kit

  • Visual(s)

  • Main features

    Main features
    Weight 930 g
    Bearing type EC
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3350-21 | 95619170 | ZF04330647
    PEUGEOT 3350-21
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ALFA ROMEO AR6 AR6 02/1985 => 12/1989 FRONT Left / Right
    CITROEN C25 C25 série 1 11/1981 => 08/1990 FRONT Left / Right
    FIAT Ducato Ducato (280) 11/1981 => 05/1985 FRONT Left / Right
    FIAT Ducato Ducato Nuovo (279-280/2/4) 06/1985 => 06/1990 FRONT Left / Right
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990 FRONT Left / Right

Last product search