Technical data

R140.94

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    Tightening torque 1 495 N.m
    External diameter 1 90 mm
    Internal diameter n°1 55 mm
    Width 1 24,6 mm
    Weight 1505 g
    Bearing type EC
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3350-24 | 3350-30
    PEUGEOT 3350-24 | 3350-30
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Jumper Jumper I 02/1994 => 12/2001 FRONT Left / Right
    CITROEN Relay Relay I 02/1994 => 12/2001 FRONT Left / Right
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 FRONT Left / Right
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001 FRONT Left / Right

Last product search