Technical data

R140.96

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 75 mm
    External diameter 2 62 mm
    Internal diameter n°1 40 mm
    Width 1 26 mm
    Width 2 21,25 mm
    Weight 1000 g
    Bearing type EC
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3350-26
    FIAT 71714452
    PEUGEOT 3350-26
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Jumper Jumper I 02/1994 => 12/2001 rear Left / Right
    CITROEN Relay Relay I 02/1994 => 12/2001 rear Left / Right
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 rear Left / Right
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001 rear Left / Right

Last product search