Technical data

R141.80

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 68 mm
    External diameter 2 75 mm
    Internal diameter n°1 40 mm
    Internal diameter 2 45 mm
    Width 1 19 mm
    Width 2 20,5 mm
    Weight 628 g
    Bearing type EC

Last product search