Technical datasheet

R150.63

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 142.70 mm
    Height 84 mm
    Weight 3725 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 31 22 2 282 670
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BMW M3 M3 (E90-92-93) 09/2007 => 02/2010 FRONT Left / Right
    BMW M3 M3 (E90/92/93 LCI) 09/2008 => 10/2013 FRONT Left / Right
    BMW M5 M5 (E60) 12/2004 => 03/2007 FRONT Left / Right
    BMW M5 M5 (E61 LCI) 01/2007 => 09/2011 FRONT Left / Right
    BMW 1 series Série 1 (E81/E82/E88) 01/2007 => 10/2013 FRONT Left / Right
    BMW M6 M6 (E63/E64) 03/2005 => 07/2010 FRONT Left / Right

Last product search