Technical data

R155.05

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 40 mm
    External diameter 2 47 mm
    Internal diameter n°1 17 mm
    Internal diameter 2 22 mm
    Width 1 13,25 mm
    Width 2 20,75 mm
    Weight 255 g
    Bearing type EC
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701460640
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT R4 R4 07/1961 => 12/1992 rear Left / Right
    RENAULT R5 R5 01/1972 => 06/1985 rear Left / Right
    RENAULT R6 R6 10/1968 => 12/1980 rear Left / Right
    RENAULT R8 R8 (113) 07/1965 => 12/1972 FRONT Left / Right
    RENAULT R8 R8 Gordini 07/1965 => 12/1972 FRONT Left / Right

Last product search