Technical data

R155.32

Wheel bearing kit

  • Visual(s)

  • Main features

    Main features
    Tightening torque 1 250 N.m
    Weight 530 g
    Bearing type GB
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 6001543344
    RENAULT 7701205778 | 7701465181
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA SupeRNova SupeRNova 07/2000 => 03/2003 FRONT Left / Right
    DACIA Solenza Solenza 04/2003 => 03/2005 FRONT Left / Right
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998 FRONT Left / Right
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996 FRONT Left / Right
    RENAULT Clio Clio II 03/1998 => 03/2001 FRONT Left / Right
    RENAULT Clio Clio II FL 04/2001 => 05/2009 FRONT Left / Right
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012 FRONT Left / Right
    RENAULT Express Express II 09/1991 => 02/2003 FRONT Left / Right
    RENAULT Express Express I 09/1985 => 08/1991 FRONT Left / Right
    RENAULT Extra Extra MK I 09/1985 => 08/1991 FRONT Left / Right
    RENAULT Extra Extra MK II 08/1991 => 08/1997 FRONT Left / Right
    RENAULT Lutécia Lutécia 10/1994 => 02/1998 FRONT Left / Right
    RENAULT R11 R11 07/1982 => 07/1989 FRONT Left / Right
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995 FRONT Left / Right
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992 FRONT Left / Right
    RENAULT R9 R9 10/1981 => FRONT Left / Right
    RENAULT Rapid Rapid I 09/1985 => 08/1991 FRONT Left / Right
    RENAULT Rapid Rapid II 09/1991 => 03/1998 FRONT Left / Right
    RENAULT Super 5 Super 5 07/1984 => 12/1996 FRONT Left / Right
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008 FRONT Left / Right
    RENAULT Thalia Thalia FL 10/2008 => FRONT Left / Right
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007 FRONT Left / Right
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998 FRONT Left / Right
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => FRONT Left / Right

Last product search