Technical data

R155.69

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated sensor ring Avec
    External diameter 1 86 mm
    Internal diameter n°1 45 mm
    Width 1 39 mm
    Weight 1055 g
    Bearing type GB
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 40210-00Q0F | 40210-00QAE | 77012-06847
    OPEL 4408668 | 91160086
    RENAULT 40210-00Q0F | 40210-00QAE | 77012-06847 | 402106566R
    VAUXHALL 91160086
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    NISSAN Primastar Primastar (X83) 09/2002 => 09/2006 FRONT Left / Right
    OPEL Vivaro Vivaro A 05/2001 => 07/2006 FRONT Left / Right
    RENAULT Trafic Trafic II 04/2001 => 07/2006 FRONT Left / Right
    Left
    VAUXHALL Vivaro Vivaro A 08/2001 => 06/2006 FRONT Left / Right
    VAUXHALL Vivaro Vivaro A FL 07/2006 => 10/2014 FRONT Left / Right

Last product search