Technical data

R159.06

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 47 mm
    External diameter 2 40 mm
    Internal diameter n°1 25 mm
    Internal diameter 2 17 mm
    Width 1 15 mm
    Width 2 13,25 mm
    Weight 240 g
    Bearing type EC
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5502233
    PEUGEOT 3748-10
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN LN LN 09/1976 => 07/1979 rear Left / Right
    CITROEN LN LNA 10/1978 => 12/1986 rear Left / Right
    CITROEN Visa Visa 10/1978 => 12/1988 rear Left / Right
    PEUGEOT 104 104 07/1972 => 05/1988 rear Left / Right

Last product search