Technical data

R159.12

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 42 mm
    External diameter 2 47 mm
    Internal diameter n°1 20 mm
    Internal diameter 2 25 mm
    Width 1 15 mm
    Width 2 15 mm
    Weight 260 g
    Bearing type EC
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 95562212
    PEUGEOT 3748-13
    TALBOT 3748-13
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN LN LNA 10/1978 => 12/1986 rear Left / Right
    CITROEN Visa Visa 10/1978 => 12/1988 rear Left / Right
    PEUGEOT 104 104 07/1972 => 05/1988 rear Left / Right
    TALBOT Samba Samba 01/1981 => 12/1985 rear Left / Right

Last product search