Technical data

R159.50

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated sensor ring Avec
    External diameter 1 79,5 mm
    Internal diameter n°1 32 mm
    Width 1 38 mm
    Number of holes 4
    Weight 1990 g
    Bearing type TGB
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3748-88
    PEUGEOT 3748-88
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012 rear Left / Right
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010 rear Left / Right
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012 rear Left / Right
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008 rear Left / Right

Last product search