Technical data

R159.55

Wheel bearing kit

  • Visual(s)

  • Main features

    Main features
    With integrated sensor ring Avec
    Weight 1160 g
    Bearing type GB
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3350-88 | 3350-93 | 1617969780
    FIAT 71748673 | 9403350889
    PEUGEOT 3350-88 | 3350-93
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016 FRONT Left / Right
    CITROEN Dispatch Dispatch IV 10/2016 => FRONT Left / Right
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016 FRONT Left / Right
    CITROEN Jumpy Jumpy IV 05/2016 => FRONT Left / Right
    CITROEN Space Tourer Space Tourer 03/2016 => FRONT Left / Right
    FIAT Scudo Scudo II 01/2007 => 07/2016 FRONT Left / Right
    PEUGEOT Expert Expert III 01/2007 => 06/2016 FRONT Left / Right
    PEUGEOT Expert Expert IV 05/2016 => FRONT Left / Right
    PEUGEOT Traveller Traveller 03/2016 => FRONT Left / Right
    TOYOTA Proace Proace 07/2013 => 03/2016 FRONT Left / Right

Last product search