Technical data

R159.63

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated sensor ring Avec
    Number of holes 4
    Weight 2244 g
    Bearing type TGB
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 3748-A5
    DS 3748-A5
    PEUGEOT 3748-A5
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN DS4 DS4 04/2011 => 10/2015 rear Left / Right
    CITROEN DS5 DS5 10/2011 => 05/2015 rear Left / Right
    PEUGEOT 308 308 (T7) 09/2007 => 12/2015 rear Left / Right
    PEUGEOT RCZ RCZ 05/2010 => 12/2015 rear Left / Right
    DS DS4 DS4 09/2015 => 05/2018 rear Left / Right
    DS DS5 DS5 05/2015 => 05/2018 rear Left / Right

Last product search