Technical data

R159.70

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 129,1 mm
    Width 1 108 mm
    Weight 3610 g
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN Dispatch Dispatch IV 10/2016 => rear Left / Right
    CITROEN Jumpy Jumpy IV 05/2016 => rear Left / Right
    CITROEN Space Tourer Space Tourer 03/2016 => rear Left / Right
    PEUGEOT Expert Expert IV 05/2016 => rear Left / Right
    PEUGEOT Traveller Traveller 03/2016 => rear Left / Right

Last product search