Technical data

R160.32

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    With integrated sensor ring Avec
    Tightening torque 1 65 N.m
    External diameter 1 135 mm
    Width 1 81,8 mm
    Number of fixings wheel side 4
    Number of fixings hub side 5
    Weight 3686 g
    Bearing type HGB
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ALFA ROMEO 159 159 07/2005 => 02/2008 rear
    FRONT
    Left / Right
    ALFA ROMEO Brera Brera 01/2006 => 10/2010 rear Left / Right

Last product search