Technical data

R166.19

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 76 mm
    Internal diameter n°1 36 mm
    Width 1 27 mm
    Weight 622 g
    Bearing type GB
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5451860
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN 2 CV 2 CV 01/1949 => 08/1990 FRONT Left / Right
    CITROEN Acadiane Acadiane 02/1978 => 06/1987 FRONT Left / Right
    CITROEN Ami 8 Ami 8 03/1969 => 07/1978 FRONT Left / Right
    CITROEN Mehari Mehari 09/1968 => 07/1987 rear Left / Right

Last product search