Technical data

R184.52

WHEEL BEARING KIT

  • Visual(s)

  • Main features

    Main features
    External diameter 1 47 mm
    External diameter 2 52 mm
    Width 1 15,25 mm
    Width 2 16,25 mm
    Weight 325 g
    Bearing type EC
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011 rear Left / Right
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009 rear Left / Right
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005 rear Left / Right
    DAEWOO Matiz Matiz (M100) 03/1998 => 09/2000 rear Left / Right

Last product search