Technical data
RNA0-10X17X10T2
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring

-
Visual(s)
-
Product definition
Fw 10 mm D 17 mm C 10 mm E 13 mm rs min 0.3 mm Dw 1.5 mm Lw 7.8 mm Lubrication hole on outer ring Non/No Radial clearance class CN Precision class P0 Mass 0.01 kg Brand NTN -
Product performance
Cr 4.55 kN C0r 5.1 kN Nlim (grease) 19,000 Tr/min Nlim (oil) 28,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 100 °C Characteristic cage frequency, FTF 0.44 Hz Characteristic rolling element frequency, BSF 7.54 Hz Characteristic outer ring frequency, BPF0 5.22 Hz Characteristic inner ring frequency, BPFI 6.78 Hz -
Abutment dimensions
db 12.7 mm Da max 15 mm Db 10.3 mm ras max 0.3 mm