Technical data
RNA0-15X23X13
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring

-
Visual(s)
-
Product definition
Fw 15 mm D 23 mm C 13 mm E 19 mm rs min 0.3 mm Dw 2 mm Lw 9.8 mm Lubrication hole on outer ring Non/No Radial clearance class CN Precision class P0 Mass 0.02 kg Brand NTN -
Product performance
Cr 8.25 kN C0r 10.2 kN Nlim (grease) 15,000 Tr/min Nlim (oil) 23,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.44 Hz Characteristic rolling element frequency, BSF 8.38 Hz Characteristic outer ring frequency, BPF0 6.18 Hz Characteristic inner ring frequency, BPFI 7.82 Hz -
Abutment dimensions
db 18.6 mm Da max 21 mm Db 15.4 mm ras max 0.3 mm