Technical data
RNA0-22X35X16
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring

-
Visual(s)
-
Product definition
Fw 22 mm D 35 mm C 16 mm E 29 mm rs min 0.3 mm Dw 3.5 mm Lw 12.8 mm Lubrication hole on outer ring Non/No Radial clearance class CN Precision class P0 Mass 0.06 kg Brand NTN -
Product performance
Cr 18.7 kN C0r 22.7 kN Nlim (grease) 12,000 Tr/min Nlim (oil) 18,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.43 Hz Characteristic rolling element frequency, BSF 7.15 Hz Characteristic outer ring frequency, BPF0 6.04 Hz Characteristic inner ring frequency, BPFI 7.96 Hz -
Abutment dimensions
db 28.4 mm Da max 33 mm Db 22.4 mm ras max 0.3 mm