Technical data
RNA0-25X35X17
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring
Needle roller bearing, machined-ring, separable, without inner ring

-
Visual(s)
-
Product definition
Fw 25 mm D 35 mm C 17 mm E 29 mm rs min 0.3 mm Dw 2 mm Lw 13.8 mm Lubrication hole on outer ring Non/No Radial clearance class CN Precision class P0 Mass 0.05 kg Brand NTN -
Product performance
Cr 14.2 kN C0r 24 kN Nlim (grease) 11,000 Tr/min Nlim (oil) 16,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.46 Hz Characteristic rolling element frequency, BSF 13.43 Hz Characteristic outer ring frequency, BPF0 10.18 Hz Characteristic inner ring frequency, BPFI 11.82 Hz -
Abutment dimensions
db 28.4 mm Da max 33 mm Db 25.6 mm ras max 0.3 mm