Technical data

RNA0-25X35X26ZW

Needle roller bearing, machined-ring, separable, without inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 25 mm
    D 35 mm
    C 26 mm
    E 29 mm
    rs min 0.3 mm
    Dw 2 mm
    Lw 9.8 mm
    Lubrication hole on outer ring Oui/Yes
    k 2.5 mm
    Radial clearance class CN
    Precision class P0
    Mass 0.08 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 18.4 kN
    C0r 33.5 kN
    Nlim (grease) 11,000 Tr/min
    Nlim (oil) 16,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 13.43 Hz
    Characteristic outer ring frequency, BPF0 10.18 Hz
    Characteristic inner ring frequency, BPFI 11.82 Hz
  • Abutment dimensions

    Abutment dimensions
    db 28.4 mm
    Da max 33 mm
    Db 25.6 mm
    ras max 0.3 mm

Last product search